infrastructure for a connected world

An image of Keyed LC Opticam 50/125µm OM2 Duplex Keyed J
FLCDMC5JRO


LC (keyed J – rose) OptiCam® 50/125µm Multimode Duplex Fiber Optic Connector for 900µm tight-buffered fiber installation.
Connector Type LC OptiCam - Keyed J (Rose)
Cable Type 900µm tight-buffered duplex
Fiber Type OM2 50/125μm
CE Compliant No
Connector 1 Type LC
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000