infrastructure for a connected world

An image of LC 62.5/125μm multimode duplex connector - field polish
FLCDMEIY


LC 62.5/125µm multimode duplex fiber optic connector for 1.6mm – 2.0mm jacketed cable installation. Electric Ivory.
NoteFLCDMEIY replaces FLCDMEI
Color Electric Ivory
Fiber Compatibility OM1 62.5/125μm
Fiber Cable Size 1.6mm - 2.0mm
Fiber Cable Type Tight-buffered recommended
Fiber Type OM1
Termination Style Field Polish
CE Compliant No
Cable Type 3.0mm
Connector 1 Type LC
Connector 2 Type Ceramics
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000