infrastructure for a connected world

An image of 8-fibre OM2 Multimode LSZH (low smoke zero halogen) Rated Distribution Cable
FLDL508Y


8-fibre OM2 multimode LSZH (low smoke zero halogen) rated distribution cable.
Fiber Type Multimode (OM2)
Flammability Rating Low Smoke Zero Halogen (LSZH)
Fiber Count 8
Color Orange
Application For indoor use in intra-building and horizontal installations
Part Features Distribution cable is used within buildings to provide high-density connectivity and ease of installation.
Standards IEC 60754-2, UL 1666, IEC 60332-1, IEC 61034
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000