infrastructure for a connected world

An image of 2-fiber OM2 multimode LSZH (low smoke zero halogen) rated interconnect cable; 2.9mm dia., zip-cord
FLIL502Y


2-fiber OM2 multimode low smoke zero halogen rated interconnect cable; 2.9mm dia., zip-cord
Product Type Interconnect Cable
Color Orange
Fiber Type Multimode (OM2)
Fiber Count 2
Flammability Rating Low Smoke Zero Halogen (LSZH)
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000