infrastructure for a connected world

An image of Bracket, For 3/8" Threaded Rod to 1 1/2" to 2" Ladder Rack, Fiber-Duct
FLRB


Used to support the 2x2 and 4x4 Fiber-Duct™ Systems attaching directly to any 3/8" (9.5mm) x 1 1/2" (38.1mm) or 3/8" (9.5mm) x 2" (50.8mm) ladder rack rail. No threaded rod required. Contains hardware for mounting channel to bracket.
Product Name Ladder Rack Bracket for Fiber-Duct™ System
CE Compliant No
Material Steel
For Threaded Rod Size
Bracket Type Ladder Rack
System Type 2 x 2 and 4 x4 Fiber-Duct Brackets
Application Segregate, route, and protect fiber optic and high performance copper cabling.
Brand Name Panduit
Color Yellow Zinc Dichromate
Depth (mm) 166.6
Height (In.) 4.57
Height (mm) 116.1
Length (In.) 6.56
Length (mm) 166.6
Part Features Fastest installations, easy to maintain, system strength, versatility, Cable protection.
Width (In.) 1.25
Width (mm) 31.8
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000