infrastructure for a connected world

An image of MTP Female Connector Cleaning Tool
FMTPFCT


MTP Female Connector Cleaning Tool.
Application MTP Female connectors
Depth In (mm) 1.4 In (36 mm)
Description MTP Male Fiber Cleaning Tool
Height In (mm) 3.2 In (81 mm)
Standards Adapter housing colors follow TIA/EIS- 568-C.3 suggest color indentification scheme
Tool MTP female connector cleaning tool
Width In (mm) 5.0 In (127 mm)
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000