infrastructure for a connected world

An image of 12-fiber OM4 dielectric conduited fiber, multimode lszh-riser, indoor distribution cable
FOADZ12


12-fiber OM4 dielectric conduited fiber, multimode lszh-riser, indoor distribution cable
Application Designed for use in horizontal installations and backbones within buildings to provide high-density connectivity
Color Aqua
Fiber Count 12
Fiber Type Multimode (OM4)
Flammability Rating Low Smoke Zero Halogen (LSZH) / Riser (OFNR)
Part Features Fiber Optic Cables are used within buildings to provide high-density connectivity and ease of installation.
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000