infrastructure for a connected world

An image of 72-fiber OM3 10 GbE multimode plenum (OFNP) indoor/outdoor all dielectric cable w/tight buffered fibers (6x12)
FOKPX72


72-fiber OM3 10 GbE multimode plenum (OFNP) indoor/outdoor all dielectric cable with tight buffered fibers. (6x12)
Fiber Type Multimode (OM3)
Flammability Rating Plenum (OFNP)
Fiber Count 72
Color Black
Application These cables provide an effective solution for inter-building and building transition applications utilizing field installable connectors.
Part Features This cable provides water blocking technology, high density, and easy installation in transitional aerial and duct applications and entrance facilities.
Standards TIA/EIA-568, ANSI/ICEA S-104-696, UL-1666, NFPA 262, ROHS Compliant, ANSI/ICEA S-83-596, CSA 22.2, Telcordia GR-409 and Telcordia GR-20
RoHS Compliancy Status Compliant
Min. Order Qty. 3,281.0000