infrastructure for a connected world

An image of 48-fiber OM3 10 GbE multimode OFNP (plenum) rated  interlocking aluminum armored, indoor/outdoor cable w/tight buffered fibers (4x12)
FOLPX48


48-fiber OM3 10 GbE multimode OFNP (plenum) rated interlocking aluminum armored, indoor/outdoor cable w/tight buffered fibers (4x12)
Fiber Type Multimode (OM3)
Flammability Rating Plenum (OFNP)
Fiber Count 48
Color Black
Application These cables provide an effective solution for inter-building and building transition applications utilizing field installable connectors
Part Features These cables provide an effective solution for inter-building and building transition applications utilizing field installable connectors.
Standards TIA/EIA-568, ANSI/ICEA S-104-696, UL-1666, NFPA 262, ROHS Compliant, ANSI/ICEA S-83-596, CSA 22.2, Telcordia GR-409 and Telcordia GR-20
RoHS Compliancy Status Compliant
Min. Order Qty. 3,281.0000