infrastructure for a connected world

An image of Double Gang Rectangular Electrical & Two Communication Insert Faceplate
FP2RCWH


Covers one NEMA standard rectangular electrical receptacle and accepts Panduit Mini-Com® 1/2-size, 1/3-size, and 2/3-size Inserts. For product application, please reference LD profile raceway section, White.
Color White
Faceplate Size Double Gang
No. of Module Spaces 2
Application Power-rated
Material PVC
CE Compliant No
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Height (In.) 4.50
Height (mm) 114.3
Length (In.) 4.50
Length (mm) 114.3
Width (In.) 0.22
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000