infrastructure for a connected world

An image of Bracket, Top Support Adjustable "C" for 12" x 4" FiberRunner, 5/8" Thr. Rod
FR12ACB58


Used to support the 12x4 system from any new threaded rod extending down directly from the ceiling, grid, or ladder rack system. Two position height adjustments to accommodate system with or without hinged cover. Bracket is secured to threaded rod with two nuts. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16" nut driver on slide clamps, For 5/8" Threaded Rod.
Product Name Top Support Adjustable "C" QuikLock™ Bracket for 12x4 System
CE Compliant No
Color Black
Material Steel
For Threaded Rod Size 5/8"
System Type 12 x 4
Brand Name Panduit
Depth (mm) 450.7
Height (In.) 8.72
Height (mm) 221.5
Length (In.) 17.74
Length (mm) 450.7
Width (In.) 1.66
Width (mm) 42.2
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000