infrastructure for a connected world

An image of Bracket, Adjustable Ladder QuikLock Bracket for 12" x 4" FiberRunner
FR12ALB


Used to support the 12x4 system attaching to any 3/8" (9.5mm) x 1 1/2" (38.1mm) or 3/8" (9.5mm) x 2" (50.8mm) ladder rack rail. Adjustable to nine incremental positions from 4" (101mm) to 12" (305mm) above or below the ladder rack. No threaded rod required. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16" nut driver on slide clamps.
Product Name Adjustable Ladder QuikLock™ Bracket for 12x4 System
CE Compliant No
Color Black
Material Steel
For Threaded Rod Size
Bracket Type Ladder Rack
System Type 12 x 4
Brand Name Panduit
Depth (mm) 475.5
Height (In.) 12.92
Height (mm) 328.2
Length (In.) 18.72
Length (mm) 475.5
Width (In.) 2.28
Width (mm) 57.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000