infrastructure for a connected world

An image of Screw, Self-Tapping for Attaching 12" x 4" FiberRunner Fittings to Brackets
FR12BS-L


Self-tapping screws allow selected 24x4 and 12x4 fittings to be fastened directly to mounting brackets for additional support. Screws tap directly into those 24x4 and 12x4 fittings that have plastic bosses.
Product Name Self-Tapping Screws for 12x4 Brackets
CE Compliant No
Color Black
Material Steel
For Threaded Rod Size
System Type 12 x 4
BMEcat - Material only Steel
Brand Name Panduit
Length (In.) 0.71
Length (mm) 18.0
Material Grade Stainless steel
RoHS Compliancy Status Compliant
Min. Order Qty. 50.0000