infrastructure for a connected world

An image of Channel, 12" x 4" (300mm x 100mm), 6
FR12X4BL6


Used to carry the cables horizontally throughout the system. Accepts cable retainers FRCR12BL-X or hinged cover FRHC12BL6. Use QuikLock™ Coupler FRBC12X4BL to attach channel and/or fittings.
Product Name 12x4 FiberRunner® Channel
CE Compliant No
Color Black
Length (m) 1.8
Material PVC
Width (In.) 13.46
Width (mm) 300
Internal Area (in²) 25.7
Cover Part Number FRHC12BL6
Length (ft.) 6
Channel Height (In.) 4.44
Channel Width (In.) 13.46
Application Fiber optic and high performance copper cabling.
Height (mm) 100
Length (In.) 72.00
Length (mm) 1828.8
Part Features Fastest installations, Easy to maintain, System strength, Versatility and Cable protection
Standards UL Listed to 2024A Optical Fiber Cable Routing Assemblies. Compliant with the applicable tests in Telcordia GR-63-CORE and Network Equipment Building Systems Level 3
RoHS Compliancy Status Compliant
Min. Order Qty. 6.0000