infrastructure for a connected world

An image of Channel, 4" x 4" (100mm x 100mm), 6

Used to carry the cables horizontally throughout the system. Accepts hinged cable retainers FRCR4BL-X, hinged cover FRHC4OR6 or split hinged cover FRSHC4OR6. Use QuikLock™ Coupler FRBC4X4OR to attach channel and/or fittings.
Product Name 4x4 FiberRunner® Channel
CE Compliant No
Color Orange
Material PVC
Internal Area (in²) 8.9
Length (ft.) 6
Channel Height (In.) 4.44
Channel Width (In.) 5.05
Height (mm) 112.8
Length (In.) 72
Length (mm) 1828.8
Width (In.) 5.05
Width (mm) 128.3
RoHS Compliancy Status Compliant
Min. Order Qty. 6.0000