infrastructure for a connected world

An image of Coupler, 24" x 4" (600mm x 100mm), FiberRunner, OR
FRBC24X4OR


Pre-assembled coupler quickly joins two sections of channel and/or fittings. Mechanically attaches without tightening bolts. Bolts release using 3/8" nut driver to allow coupler to be removed if necessary, Orange, 1 pc.
Product Name 24x4 QuikLock™ Coupler
CE Compliant No
Color Orange
Material ABS
Height (In.) 4.48
Fitting Type Coupler
System Type 24 x 4 FiberRunner Coupler
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000