infrastructure for a connected world

An image of Coupler, 4" x 4" (100mm x 100mm), FiberRunner, YL
FRBC4X4YL


Pre-assembled 4in x 4in QuikLock™ coupler quickly joins two sections of channel and/or fittings. Mechanically attaches without tightening bolts. Bolts release using 3/8in nut driver to allow coupler to be removed if necessary, Yellow, 1 piece.
Product Name 4x4 QuikLock™ Coupler
CE Compliant No
Color Yellow
Material ABS
Height (mm) 111.8
Height (In.) 4.4
Fitting Type Coupler
System Type 4 x 4 FiberRunner Coupler
RoHS Compliancy Status Compliant
Min. Order Qty. 1