infrastructure for a connected world

An image of Cable Retainer, 12" x 4" (300mm x 100mm), FiberRunner, BL
FRCR12BL-X


Cable retainer holds cable in the channel when cover is not used. Install anywhere on channel, near the coupler or every 18" (457mm). Black color only. 12 x 4 System.
Product Name Cable Retainer for 12x4 FiberRunner® System
CE Compliant No
Color Black
Material ABS
Length (ft.)
System Type 12 x 4 FiberRunner Fitting
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000