infrastructure for a connected world

An image of Fitting, End Cap, 24" x 4" (600mm x 100mm), FiberRunner, OR
FREC24X4OR


Used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Orange.
Product Name 24x4 End Cap Fitting
CE Compliant No
Color Orange
Material ABS
Couplers Required
System Size 24x4
Fitting Type End Cap
System Type 24 x 4 FiberRunner Fitting
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000