infrastructure for a connected world

An image of Fitting, 4-Way Cross, 12" x 4" (300mm x 100mm) w/4" Exits, FiberRunner, YL
FRFWC12X4W4YL


Attaches to 12x4 channel and/or fittings to create a horizontal four way cross intersection with two 4x4 exits.
Product Name 12x4 Four Way Cross Fitting with 4x4 Exits
UL Listed Yes
CE Compliant No
Color Yellow
Material ABS
Couplers Required (2 pcs.) FRBC12X4YL (2 pcs.) FRBC4X4YL
Cover Part Number FRFWCSC12W4YL
Fitting Type Four Way Cross
System Type 12 x 4 FiberRunner Fitting
Height (In.) 4.22
Height (mm) 107.3
Width (In.) 12.96
Width (mm) 329.3
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000