infrastructure for a connected world

An image of Fitting, Horizontal 45o Angle, 4" x 4" (100mm x 100mm), FiberRunner, BL
FRH454X4BL


Attaches to 4x4 channel and/or fittings to create a 45° horizontal turn from a straight horizontal run. Accepts optional split cover FRH45SC4BL.
Product Name 4x4 Horizontal 45° Angle Fitting
CE Compliant No
Color Black
Height (mm) 107.3
Length (mm) 248.9
Material ABS
Width (mm) 199.7
UL Listed Yes
Couplers Required 2 pcs. (FRBC4X4BL)
Length (In.) 9.80
Height (In.) 4.2
Width (In.) 7.86
System Type 4 x 4 FiberRunner Fitting
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000