infrastructure for a connected world

An image of Channel Cover, Hinged, Snap-On, 4" x 4" (100mm x 100mm), 2m, FiberRunner, BL

Optional snap-on hinged cover for channel FR4X4BL2. Hinge feature enables positioning of cover at angles between 30° to 90°.
Product Name 4x4 Snap-On Hinged Cover
Product Type 4 x 4 FiberRunner Snap-On Hinged Cover
CE Compliant No
Color Black
Length (m) 2
Material PVC
Height (mm) 100
Length (In.) 78.74
Width (In.) 5.24
Width (mm) 133.0
RoHS Compliancy Status Compliant
Min. Order Qty. 8.0000