infrastructure for a connected world

An image of Rack Mount Enclosure 1 RU

Holds up to three FAP or FMP adapter panels. Slide-out drawer provides front access to fibers. Dimensions: 1.74"H x 17.16"W x 11.80"D (44.2mm x 435.9mm x 299.7mm)
Color Black
Depth (In.) 11.80
Depth (mm) 299.7
Dimensions (mm) 44.2H x 435.9W x 299.7D
Height (In.) 1.74
Height (mm) 44.2
Width (In.) 17.16
Width (mm) 435.9
No. of Rack Spaces 1
RoHS Compliancy Status Compliant since June 1, 2006
Min. Order Qty. 1.0000