infrastructure for a connected world

An image of Rack Mount Fiber Enclosure 1 RU
FRME1U


The Panduit® Opticom® Rack Mount Fiber Enclosure ensures network reliability by housing, organizing, managing and protecting up to 72 fiber optic cable, terminations, splices, connectors and patch cords using up to 3 FAP or FMP adapter panels or FOSM splice modules. Because of this versatility, the enclosure is able to serve as a transition from backbone cabling to distribution switching, an interconnect to active equipment, or as a cross-connect or interconnect in a main or horizontal distribution area. Users can even easily access the fibers through front and rear pullout drawers. Steel, 1 RU, 3 ports, 1.74"H x 17.00"W x 14.20"D (44.2mm x 432.0mm x 361.0mm), Black, 1pc.
Color Black
Depth (In.) 14.20
Depth (mm) 361.0
Height (In.) 1.74
Height (mm) 44.0
Length (mm) 361.0
No. of Rack Spaces 1
Width (In.) 17.00
Width (mm) 432.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1