infrastructure for a connected world

An image of Accessory, QuikLock Mounting Clips, FiberRunner
FRQMC-X


Used wherever additional FiberRunner® Slide Clamps would be helpful. For example, use on 12x4 FiberRunner® QuikLock™ Brackets to accommodate dual runs of 6x4 or 4x4 FiberRunner® Channel.
Product Name FiberRunner® Quick Mount Clips
CE Compliant No
Material Steel
System Type FiberRunner Accessory
Color Black
For Threaded Rod Size
Height (In.) 0.54
Height (mm) 13.6
Length (In.) 1.25
Length (mm) 31.8
Width (In.) 0.95
Width (mm) 24.2
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000