infrastructure for a connected world

An image of Spill-Over Junction Fitting with 4x4 Exit
FRSPJ4X4BL


Spill-Over Junction with 4x4 Exit. Assembles onto 4x4, 6x4, 12x4, or 24x4 FiberRunner® Channel, spilling over the side into a 4x4 vertical exit. Requires coupler to attach 4x4 FiberRunner® Channel and fittings to the vertical exit. Mounts directly to existing installation with no alteration required. Mounting hardware provided for secure attachment.
Product Name Spill-Over Junction with 4x4 Exit
CE Compliant No
Color Black
Cover Part Number FRSPJC44BL for 4x4 Channel FRSPJC46BL for 6x4 Channel FRSPJC412BL for 12x4 Channel
Couplers Required 1 pc. (FRBC4X4BL)
Fitting Type Spill-Over
System Type 4 x 4 FiberRunner Fitting
Application Racks or in approved under floor applications
Height (In.) 6.06
Height (mm) 154.0
Material ABS
Part Features It is suited for data center applications where cable is routed from distribution areas to equipment cabinets or racks
Width (In.) 12.07
Width (mm) 306.6
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000