infrastructure for a connected world

An image of Spill-Over Junction with 4x4 Exit Cover 12x4 Channel

Used to fully enclose 12x4 channel in conjunction with the Spill-Over Junction FRSPJ4X4OR. Cover snaps onto the channel base. Hinged feature allows easy access to add or remove cables.
NoteOptional 12x4 channel cover for use with FRSPJ4X4OR.
Product Name Cover for Spill-Over Junction with 4x4 Exit for 12x4 Channel
Material ABS
Color Orange
Fitting Type Spill-Over Cover
Couplers Required
System Size 12x4
Application Segregate, route, and protect fiber optic and high performance copper cabling.
CE Compliant No
Height (In.) 4.88
Height (mm) 123.9
Material Grade Other
Product Type Spill-Over Cover
Surface Treatment Other
Width (In.) 13.63
Width (mm) 346.2
Cover Part Number
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000