infrastructure for a connected world

An image of Spill-Over Junction with 4x4 Exit Cover 12x4 Channel
FRSPJC412YL


Used to fully enclose 12x4 channel in conjunction with the spill-over junction FRSPJ4X4YL. Cover snaps onto the channel base. Hinged feature allows easy access to add or remove cables.
NoteOptional 12x4 channel cover for use with FRSPJ4X4YL.
Product Name Cover for Spill-Over Junction with 4x4 Exit for 12x4 Channel
Color Yellow
Fitting Type Spill-Over Cover
Couplers Required
System Size 12x4
Application Racks or in approved under floor applications
CE Compliant No
Height (In.) 4.88
Height (mm) 123.9
Material ABS
Part Features It is suited for data center applications where cable is routed from distribution areas to equipment cabinets or racks
System Type 12 x 4 FiberRunner Spill-Over
Width (In.) 13.63
Width (mm) 346.2
Cover Part Number
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000