infrastructure for a connected world

An image of Fitting, 3-Sided BRC Trumpet Spillout for 12" x 4" Exit, OR

Used to limit the bend radius of the cable to 2" (50.8mm) when exiting from the 12x4 channel or a 12x4 horizontal tee.
Product Name 3-Sided BRC Trumpet Spillout for 12x4 Exit
UL Listed Yes
CE Compliant No
Color Orange
Material ABS
Couplers Required (1 pc.) FRBC12X4OR
Cover Part Number
Fitting Type Trumpet
System Type 12 x 4 FiberRunner Fitting
Material Grade Other
Surface Treatment Other
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000