infrastructure for a connected world

An image of Accessory, Universal Innerduct Bracket, FiberRunner
FRUIB-X


Used to secure any size corrugated tubing or inner-duct to any surface including equipment racks and channel or fittings. Two 1/4" (6.3mm) holes must be drilled through to secure brackets.
Product Name Universal Innerduct Bracket
CE Compliant No
Color Black
Material Steel
Cover Part Number
Couplers Required
Fitting Type
System Size 24x4, 12x4, 6x4 and 4x5
Application Segregate, route, and protect fiber optic and high performance copper cabling.
Brand Name Panduit
Depth (mm) 44.4
Height (In.) 1.30
Height (mm) 33.0
Length (In.) 1.75
Length (mm) 44.4
Part Features Fastest installations, easy to maintain, system strength, versatility, Cable protection.
Width (In.) 0.50
Width (mm) 12.7
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000