infrastructure for a connected world

An image of 2-fiber OM2 multimode OFNP (plenum) rated interconnect cable; 2.9mm dia., zip-cord
FSIP502Y


2-fiber OM2 multimode plenum rated interconnect cable; 2.9mm dia., zip-cord.
Color Orange
Length (ft.) 8202
Length (m) 2500
Fiber Type OM2
Application Used in interconnect, horizontal installations, routing in tight spaces such as panels, cable trays and fiber-to-the-desk
Fiber Count 2
Flammability Rating Plenum (OFNP)
RoHS Compliancy Status Compliant
Min. Order Qty. 3,280