infrastructure for a connected world

An image of Fitting, 3-Sided Vertical Tee Trumpet Spillout, YL
FTR4X4YL


Used to limit the bend radius of the cable to 2" (50.8mm) when exiting from a 4x4 or 6x4 FiberRunner® Vertical Tee and 4x4 Fiber-Duct™ Fittings, Yellow.
Product Name 3-Sided Vertical Tee Trumpet Spillout
CE Compliant No
UL Listed
Color Yellow
Material ABS
Fitting Type Trumpet
Application System Spillouts
Height (mm) 151.3
Length (In.) 7.93
Length (mm) 201.4
Length In (mm) 7.93 In (201.4 mm)
Part Features Spill-overs allow safe transition from horizontal to vertical runs
Width (mm) 95.2
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000