infrastructure for a connected world

An image of Bracket, New 5/8" Threaded Rod for 2"x 2" and 4" x 4" Fiber-Duct
FTRBN58


Used for supporting the 2x2 and 4x4 Fiber-Duct™ Systems from new threaded rod installations. Bracket is secured to threaded rod with two nuts. Contains hardware for attaching to threaded rods and hardware for mounting channel to bracket. For 5/8" Threaded Rod.
Product Name New Threaded Rod Bracket for Fiber-Duct™ System
CE Compliant No
Material Steel
For Threaded Rod Size 5/8"
Bracket Type Threaded Rod
System Type 2 x 2 and 4 x4 Fiber-Duct Brackets
Brand Name Panduit
Color Yellow Zinc Dichromate
Depth (mm) 152.4
Height (In.) 1.25
Height (mm) 31.8
Length (In.) 6.00
Length (mm) 152.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000