infrastructure for a connected world

An image of Grounding Busbar, 1/4" x 2" x 12" (6.4mm x 50.8mm x 304.8mm)

1/4" x 2" x 12" Grounding Busbar.
Length (In.) 12.00
Length (mm) 304.8
Width (In.) 2.00
Width (mm) 50.8
Height (In.) 2.75
Height (mm) 69.9
No. of 1/2" Stud Hole Sets, 1 3/4" Hole Spacing
No. of 3/8" Stud Hole Sets, 1" Hole Spacing 8
Part Features Available with different hole pattern spacing including NEMA, BICSI and 1 inch, Made of high conductivity copper and tin-plated to inhibit corrosion, Pre-assembled with brackets and insulators attached for quick installation
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000