infrastructure for a connected world

An image of Bronze ground hubs, #8 SOL – #4 STR AWG conductor size range, 3/4" conduit hub size
GHC4-34-C


Bronze ground hubs, #8 SOL – #4 STR AWG conductor size range, 3/4" (19.1mm) conduit hub size, 1.51" (38.4mm) hub length.
Conduit Hub Size 3/4
Copper Conductor Size Range #8 SOL - #4 STR
Hub Length (In.) 1.51
Material Bronze, Zinc Plated Steel Hardware
Type Hub
Type Of Application Water Pipe to Copper Conductor and Conduit
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000