infrastructure for a connected world

An image of 144 Pair Punchdown Base, Cat 6
GPB144-X


Positions and holds UTP wire for termination with Category 6 punchdown connecting blocks.
No. of Ports 36
No. of Pairs per Base 144
Mounting Legs Included No
Material Base Polycarbonate - Wire Strip Polycarbonate
Performance Level Category 6
Color Beige
CE Compliant No
Depth (In.) 1.75
Height (In.) 3.47
Model (Design) Giga-Punch
No. of Connectors 36
Width (In.) 8.57
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000