infrastructure for a connected world

An image of 144 Pair High Density Punchdown Termination Kit, Cat 6
GPKBW144Y


144-pair (36-port) Category 6 high-density punchdown field termination kit with legs.
NoteGPKBW144Y replaces GPKBW144
Model (Design) Base with legs
Performance Level Category 6
No. of Pairs per Base 144
No. of Pairs per Connecting Block 4
No. of Ports 36
Material Polycarbonate
CE Compliant No
Color Beige
Depth (In.) 3.35
Depth (mm) 85.1
Height (In.) 3.47
Height (mm) 88.1
Width (In.) 10.71
Width (mm) 272.1
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000