infrastructure for a connected world

An image of 432 Pair High Density Punchdown Termination Kit, Cat 6
GPKBW432Y


432-pair (108-port) Category 6 high-density punchdown field termination kit with legs.
NoteGPKBW432Y replaces GPKBW432
Model (Design) Base with legs
Performance Level Category 6
No. of Pairs per Base 432
No. of Pairs per Connecting Block 4
No. of Ports 108
Material Polycarbonate
CE Compliant No
Color Beige
Depth (In.) 3.35
Depth (mm) 85.1
Height (In.) 10.67
Height (mm) 271.1
Width (In.) 10.71
Width (mm) 272.1
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000