infrastructure for a connected world

An image of Bronze Ground Rod Clamp, Standard Duty, Direct Burial
GRC2-12-TL


Bronze ground rod clamp, standard duty, direct burial, 1/2" (12.7mm) ground rod size, #10 SOL – #2 STR AWG conductor size range, 1/2" (12.7mm) hex head size, 1.19" (30.2mm) casting height, 0.68" (17.3mm) casting width.
Type Standard Duty Rod Clamp, Direct Burial
Standards cULus Listed - 467, DB Rated
Copper Conductor Size Range #10 SOL - #2 STR
Ground Rod Size 1/2
Casting Height (In.) 1.19
Casting Width (In.) 0.68
Height (In.) 1.19
Height (mm) 30.2
Hex Size (In.) 1/2
Length (In.) 0.68
Length (mm) 17.3
Width (In.) 0.55
Width (mm) 14
CE Compliant No
Material Bronze Phosphorous
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000