infrastructure for a connected world

An image of Bronze Ground Rod Clamp, Standard Duty, Direct Burial
GRC2-58-TL


Bronze ground rod clamp, standard duty, direct burial, 5/8" (15.9mm) ground rod size, #10 SOL – #2 STR AWG conductor size range, 1/2" (12.7mm) hex head size, 1.34" (34.0mm) casting height, 0.64" (16.3mm) casting width.
Type Standard Duty, Direct Burial
Standards cULus Listed - 467, DB Rated
Copper Conductor Size Range #10 SOL - #2 STR
Ground Rod Size 5/8
Casting Height (In.) 1.34
Casting Width (In.) 0.64
Height (In.) 1.34
Height (mm) 34
Hex Size (In.) 1/2
Length (In.) 0.64
Length (mm) 16.3
Width (In.) 0.69
Width (mm) 17.5
CE Compliant No
Material Bronze Phosphorous
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000