infrastructure for a connected world

An image of Bronze Ground Rod Clamp, Heavy Duty, Direct Burial
GRCH2-12-T


Bronze ground rod clamp, heavy duty, direct burial, 1/2" (12.7mm) ground rod size, #10 SOL – #2 STR AWG conductor size range, 1/2" (12.7mm) hex head size, 1.25" (31.8mm) casting height, 0.82" (20.8mm) casting width.
Type Heavy Duty Rod Clamp, Direct Burial
Standards cULus Listed - 467, DB Rated
Copper Conductor Size Range #10 SOL - #2 STR
Ground Rod Size 1/2
Casting Height (In.) 1.25
Casting Width (In.) 0.82
Height (In.) 1.25
Height (mm) 31.8
Hex Size (In.) 1/2
Length (In.) 0.82
Length (mm) 20.8
Width (In.) 0.55
Width (mm) 14
CE Compliant No
Material Bronze, Phos Bronze Hardware
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000