infrastructure for a connected world

An image of Bronze Service Post Connector, #10 SOL- #2 STR, male, 2 conductors
GSP2-10-2-C


Bronze, service post connector, ,#10SOL-#2STR, male, two cable, type GSP2.
Product Type Grounding Connectors - Service Post, Male Stud
Type Of Application Male Stud, For grounding one copper code conductor to steel structures, busbars, or transformers or for tapping busbar with a hex nut and washer
Standards cULus Listed - 467, DB Rated - Yes
Copper Conductor Size Range #10 SOL - #2 STR
Stud Length (In.) 0.83
Stud Size 3/8 - 16
Thread size
Body Hex 0.69
Length (In.) 1.30
Length (mm) 33.0
Nut Hex .081
Material High copper content hard drawn rod
Part Number Series GSP2
CE Compliant No
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000