infrastructure for a connected world

An image of Bronze Service Post Connector, #12 SOL - #6 STR, male, 2 conductors
GSP2-12-6-C


Bronze, service post connector, ,#12SOL-#6STR, male, two cable, type GSP2.
Product Type Grounding Connectors - Service Post, Male Stud
Type Of Application Male Stud, For grounding one copper code conductor to steel structures, busbars, or transformers or for tapping busbar with a hex nut and washer
Standards cULus Listed - 467, DB Rated - Yes
Copper Conductor Size Range #12 SOL - #6 STR
Stud Length (In.) 0.83
Stud Size 1/4 - 20
Thread size
Body Hex 0.56
Length (In.) 0.94
Length (mm) 23.9
Nut Hex 0.69
Material High copper content hard drawn rod
Part Number Series GSP2
BMEcat - Halogen Free true
CE Compliant No
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000