infrastructure for a connected world

An image of Ergonomic Cable Tie Tool for S, HS, LH, H ties, Adjustable tension
GTH-E


Ergonomic design with low handle force. Installs Standard, Heavy-Standard, Light-Heavy and Heavy cross section cable ties.
Color Identification: Red Trigger Handle, Cushion Sleeve and Selector Knob
Body: Gray Impact Resistant Resin Housing
Weight: 11.9 oz. (337.1g).
CE Compliant No
Color Gray/Red
NoteDistribution must order a “Minimum Order Quantity” of 5 pieces; Customers purchase through distribution are allowed to order a “Minimum Order Quantity” of 1 piece.
Part Features Low handle force is required to cut-off the cable tie, Improved cable tie cut-off mechanism minimizes the impact to the installer's hand
Product Category Cable Ties
Product Group Assignment Cable Ties
Product Segment ELECTRICAL
Selector Knob Color Red
Tool Type Manual clipping
Trigger Handle Color Red
Used With Cable Ties S, HS, LH, H
Weight (g) 337.1
Weight (oz.) 11.9
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000