infrastructure for a connected world

An image of P1 Cassette, Continuous Heatshrink Tubing, Mil Grade Polyolefin, 8
H000X025H1C


White, 1/8" diameter heat shrinkable polyolefin, 22 – 16 AWG.
Diameter (In.) 0.13
Diameter (mm) 3.1
Length (ft.) 8.0
Length (m) 2.4
Width (mm) 6.4
Width (In.) 0.25
Color White
Max. Wire O.D. (In.) 0.13
Max. Wire O.D. (mm) 3.3
Min. Cable O.D. (In.) 0.04
Min. Cable O.D. (mm) 1.0
Wire Range 22 - 18 AWG
Material Heat Shrinkable Polyolefin
Marker/Flag Tie Labeling Area Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000