infrastructure for a connected world

An image of P1 Cassette,Heatshrink Tubing, Mil Grade Polyolefin, 1.00" W x .25" H, Yellow
H100X025H2C


Yellow, 1/8" diameter heat shrinkable polyolefin, 22 – 18 AWG, 100/cassette.
Diameter (In.) 0.13
Diameter (mm) 3.1
Length (In.) 1.00
Width (In.) 0.25
Width (mm) 6.4
Color Yellow
Max. Wire O.D. (In.) 0.13
Max. Wire O.D. (mm) 3.3
Min. Cable O.D. (In.) 0.04
Min. Cable O.D. (mm) 1.0
Wire Range 22 - 18 AWG
Material Heat Shrinkable Polyolefin
Labels Per Cassette 100
BMEcat - Flame Resistant false
Marker/Flag Tie Labeling Area Yes
Overall Size W x H (In.) 1.00 x 0.25
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000