infrastructure for a connected world

An image of Hook & Loop Tie, Plenum Strip, 6.0"L (152mm), .75"W (19.1mm), Black
HLSP1.5S-X0


Hook and Loop Cable Tie, UL Listed, Strip Style, 6.0", Standard Cross Section.
Application Bundle high performance communication cabling in air handling spaces
Cross Section Standard
Type Strip
Min. Bundle Diameter (In.) 0.25
Min. Bundle Diameter (mm) 6.4
Material Nylon/Polypropylene
Length (In.) 6.00
Length (mm) 152.0
Thickness (In.) 0.100
Thickness (mm) 2.5
Width (In.) 0.75
Width (mm) 19.1
Min. Loop Tensile Strength (Lbs.) 50
Min. Loop Tensile Strength (N) 222
Temperature Range 0°F - 122°F
CE Compliant No
CSA Certified Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) No
Color Black
Description Strip style, UL Listed, 6.0" length, .75" width, Standard, Black
Installation Temperature 1°F (-17°C) - 122°F (50°C)
Max. Bundle Capacity (In.) 1.50
Max. Bundle Capacity (mm) 38.1
Operating Temperature 1°F (-17°C) - 122°F (50°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000