infrastructure for a connected world

An image of Hook & Loop Tie, Plenum Strip, 12.0"L (305mm), .75"W (19.1mm), Maroon

Hook &, Loop Cable Tie, UL Listed, Strip Style, 12.0", Standard Cross Section.
Product Type Hook & Loop Cable Ties
Application Bundle high performance communication cabling in air handling spaces
Cross Section Standard
Type Strip
Max. Bundle Diameter (In.) 3.20
Max. Bundle Diameter (mm) 81.0
Min. Bundle Diameter (In.) 0.25
Min. Bundle Diameter (mm) 6.4
Material Nylon Loop, Polypropylene Hook
Length (In.) 12.00
Length (mm) 305.0
Thickness (In.) 0.100
Thickness (mm) 2.5
Width (In.) 0.75
Width (mm) 19.1
Min. Loop Tensile Strength (Lbs.) 50
Min. Loop Tensile Strength (N) 222
Temperature Range 0°F - 122°F
CE Compliant No
CSA Certified Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) No
Color Maroon
Description Strip style, UL Listed, 12.0" length, .75" width, Standard, Maroon
Installation Temperature 1°F (-17°C) - 122°F (50°C)
Operating Temperature 1°F (-17°C) - 122°F (50°C)
Part Features Soft hook & loop material with releasable design
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000