infrastructure for a connected world

An image of Hook & Loop Tie, Plenum Loop Style, 8.0"L (203mm), .50"W (12.7mm), Maroon
HLTP2I-X12


Hook & Loop Cable Tie, UL Listed, Loop Style, 8.0", Intermediate Cross Section. Maroon.
Application Bundle high performance communication cabling in air handling spaces
Cross Section Intermediate
Type Loop
Min. Bundle Diameter (In.) 0.25
Min. Bundle Diameter (mm) 6.4
Material Nylon Loop, Polypropylene Hook
Length (In.) 8.00
Length (mm) 203.0
Thickness (In.) 0.100
Thickness (mm) 2.5
Width (In.) 0.50
Width (mm) 12.7
Min. Loop Tensile Strength (Lbs.) 40
Min. Loop Tensile Strength (N) 178
Temperature Range 0°F - 122°F
CE Compliant No
CSA Certified Yes
Color Maroon
Installation Temperature 1°F (-17°C) - 122°F (50°C)
Max. Bundle Capacity (In.) 1.91
Max. Bundle Capacity (mm) 48.5
Operating Temperature 1°F (-17°C) - 122°F (50°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000