infrastructure for a connected world

An image of Heat Shrink Thick Adhesive, .4"(10.2mm) Dia, Black
HST0.4-48-5Y


Thick wall adhesive lined, .4" (10.2mm) diameter, 48.0" (1219.2mm) length, adhesive lined black cross-linked polyolefin, 5 pc. package quantity.
NoteHST0.4-48-5Y replaces HST0.4-48-5
Material Highly flame retardant adhesive lined cross-linked polyolefin
Color Black
Flammability Rating VW-1
Shrink Ratio 3:1
Temperature Range -67°F - 230°F (-55°C - 110°C)
Length (In.) 48.00
Length (mm) 1219.2
Max. Recovered I.D. (In.) 0.16
Max. Recovered I.D. (mm) 4.1
Min. Expanded I.D. (In.) 0.40
Min. Expanded I.D. (mm) 10.2
Nominal Recovered Wall Thickness (In.) 0.08
Nominal Recovered Wall Thickness (mm) 2.0
Copper Conductor Size Range #12 AWG - #6 AWG
CSA Certified Yes
Military Specification AMS-DTL-23053/15 Class 1 (material performance only)
CE Compliant No
UL Listed Yes
UL Recognized Yes
Length (m) 1.2192
Part Features 3:1 Shrink ratio, wet applications. Adhesive lined inner wall seals and provides excellent protection against moisture. Thick wall suitable for direct burial. Flame retardant outer wall meets UL 224 VW-1
RoHS Compliancy Status Compliant
Min. Order Qty. 5.0000